Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Unit : Inch
| Part Number | # Nominal of Thread | L | D1 | D | L1 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SCBS-5/16-18-1 1/4-R | 5/16-18UNC | 1.295 | 0.469 | 0.219 | 0.312 | 1/4 | 16.8 | 13.96 | CAD | Cart |
All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCBS-R Made of Stainless Steel | |
|---|---|
| Thread Part | Equivalent to SUS304 |
| Ball | SUS440C (Hardness: 55 - 60 HRC) |
Characteristics
- Point contact by the full ball securely fixes the workpiece.
- For tool holder set screws, pressure pieces and stopper.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

/4557_1.jpg?upd=20260820154916)
/4556_1.jpg?upd=20260820154916&awscf_publishdate=2026-10-27 9:31)
/4556_1.jpg?upd=20260820154911&awscf_publishdate=2026-10-27 9:31)


